A 6Z10-1340606
7/8" Outside Diameter, "O" - Ring, Friction drive wheel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $17.40 | 10 wks |
5 - 24 | $14.26 | 10 wks |
25 - 49 | $11.32 | 10 wks |
50 - 99 | $10.41 | 10 wks |
100+ | Request for Quote |
$17.40
Availability: 39 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Material | Acetal |
---|---|
Bore Size (B) | 0.188 Inch |
Durometer | 70 |
Hub Dia. (C) | 0.625 Inch |
Hub Projection | 0.5 Inch |
Insert Material | Brass |
Outside Dia. (O.D.) | 0.875 Inch |
Ring Dia. | 0.141 Inch |
Roller Material | Buna "N" |
Roller Type | "O" Ring Wheel |