A 6Z10-0126012

0.3755" Bore, 5.9" Pitch Dia. Single groove V-Belt Pulley
Qty Range Price/Unit Ships Within
1 - 24 $15.83 12 wks
25 - 49 $14 12 wks
50 - 99 $13.08 12 wks
100 - 249 $12.37 12 wks
250+ Request for Quote
$15.83

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Size 2L (1/4"X1/8" Belt)
Bore Size 0.3755
Face Width 0.422
Hub Diameter 0
Material Nylon / Aluminum Hub
Outside Diameter 6
Overall Length 0.875
Pitch Diameter 5.9
Set Screw Size Set Screw Installed
Weight 0

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team