A 6Z10-0123508

0.2505" Bore, 3.4" Pitch Dia. Single groove V-Belt Pulley
Qty Range Price/Unit Ships Within
1 - 24 $12.38 12 wks
25 - 49 $10.88 12 wks
50 - 99 $10.12 12 wks
100 - 249 $9.56 12 wks
250+ Request for Quote
$12.38

Availability: 35 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Size 2L (1/4"X1/8" Belt)
Bore Size 0.2505
Face Width 0.422
Hub Diameter 0
Material Nylon / Aluminum Hub
Outside Diameter 3.5
Overall Length 0.875
Pitch Diameter 3.4
Set Screw Size Set Screw Installed
Weight 0

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team