A 6Z10-0123016
0.5005" Bore, 2.9" Pitch Dia. Single groove V-Belt Pulley
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.99 | 12 wks |
25 - 49 | $10.55 | 12 wks |
50 - 99 | $9.83 | 12 wks |
100 - 249 | $9.27 | 12 wks |
250+ | Request for Quote |
$11.99
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Size | 2L (1/4"X1/8" Belt) |
---|---|
Bore Size | 0.5005 |
Face Width | 0.422 |
Hub Diameter | 0 |
Outside Diameter | 3 |
Overall Length | 0.875 |
Pitch Diameter | 2.9 |
Set Screw Size | Set Screw Installed |
Weight | 0 |