A 6Z10-0122516

0.5005" Bore, 2.4" Pitch Dia. Single groove V-Belt Pulley
Qty Range Price/Unit Ships Within
1 - 24 $11.30 12 wks
25 - 49 $9.76 12 wks
50 - 99 $9.06 12 wks
100 - 249 $8.52 12 wks
250+ Request for Quote
$11.30

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Size 2L (1/4"X1/8" Belt)
Bore Size 0.5005
Face Width 0.422
Hub Diameter 0
Material Nylon / Aluminum Hub
Outside Diameter 2.5
Overall Length 0.875
Pitch Diameter 2.4
Set Screw Size Set Screw Installed
Weight 0

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team