A 6Z10-0122016
0.5005" Bore, 1.9" Pitch Dia. Single groove V-Belt Pulley
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.55 | 12 wks |
25 - 49 | $6.47 | 12 wks |
50 - 99 | $5.96 | 12 wks |
100 - 249 | $5.6 | 12 wks |
250+ | Request for Quote |
$7.55
Availability: 15 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Size | 2L (1/4"X1/8" Belt) |
---|---|
Bore Size | 0.5005 |
Face Width | 0.422 |
Hub Diameter | 0 |
Outside Diameter | 2 |
Overall Length | 0.875 |
Pitch Diameter | 1.9 |
Set Screw Size | Set Screw Installed |
Weight | 0 |