A 6Z09M08016012
118mm Long, 63.3mm Diameter, M12 Bolt Acetal Tensioner Arm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.65 | 6 wks |
10 - 49 | $24.51 | 6 wks |
50 - 99 | $24.06 | 6 wks |
100 - 249 | $22.91 | 6 wks |
250+ | Request for Quote |
$25.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angle (°) | 45 degrees |
---|---|
Arm Material | Acetal |
Bolt Pattern (N) | M12 |
Diameter (D) | 63.3 mm |
Length (L) | 118 mm |
Load (Max) (N) | 160 N |
Load (min.) | 80 N |