A 6Z09M08016010

118mm Long, 63.3mm Diameter, M10 Bolt Acetal Tensioner Arm
Qty Range Price/Unit Ships Within
1 - 9 $25.65 8 wks
10 - 49 $24.51 8 wks
50 - 99 $24.06 8 wks
100 - 249 $22.91 8 wks
250+ Request for Quote
$25.65

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angle (°) 45 degrees
Arm Material Acetal
Bolt Pattern (N) M10
Diameter (D) 63.3 mm
Length (L) 118 mm
Load (Max) (N) 160 N
Load (min.) 80 N

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team