A 6Z 9M06012
60mm Diameter Steel Idler Roller
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $31.89 | 11 wks |
10 - 49 | $30.96 | 11 wks |
50 - 99 | $30.41 | 11 wks |
100 - 249 | $29.01 | 11 wks |
250+ | Request for Quote |
$31.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bolt Patern (M) | M12 |
---|---|
Diameter (D) | 60 mm |
Material | Nylon |
Operating Speed (rpm) | 6000 RPM |
Roller Length (A) | 60 mm |
Screw Length (C) | 18 mm (.71 in.) |