A 6Z 9M05012
50mm Diameter Steel Idler Roller
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.61 | 4 wks |
10 - 49 | $23.89 | 4 wks |
50 - 99 | $23.45 | 4 wks |
100 - 249 | $22.35 | 4 wks |
250+ | Request for Quote |
$24.61
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bolt Patern (M) | M12 |
---|---|
Diameter (D) | 50 mm |
Material | Nylon |
Operating Speed (rpm) | 6000 RPM |
Roller Length (A) | 50 mm |
Screw Length (C) | 13 mm (.51 in.) |