A 6Z 9M04010
40mm Diameter Nylon Idler Roller
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.75 | 11 wks |
10 - 49 | $22.05 | 11 wks |
50 - 99 | $21.63 | 11 wks |
100 - 249 | $20.59 | 11 wks |
250+ | Request for Quote |
$22.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bolt Patern (M) | M10 |
---|---|
Diameter (D) | 40 mm |
Material | Nylon |
Operating Speed (rpm) | 6000 RPM |
Roller Length (A) | 45 mm |
Screw Length (C) | 16 mm (.63 in.) |