A 6Z 9-016NOK17
1.92" Outside Diameter V-Belts Pulley With 0.5" Bore, Mfg from Carbon Steel and Fitted With a Needle Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $76.33 | 8 wks |
5 - 9 | $68.03 | 8 wks |
10 - 24 | $62.83 | 8 wks |
25 - 49 | $57.53 | 8 wks |
50+ | Request for Quote |
$76.33
Availability: 87 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Needle Type |
---|---|
Belt Size | 0.375 |
Bore | 0.5 Inch |
Component Type | V-Belts |
Hub Projection | 0.25 |
Material | Carbon Steel |
No. Of Teeth | N/A |
Outside Diameter | 1.92 Inch |
Overall Length | 0.75 |
Pitch | N/A |