A 6Z 9-016NID
1.75" Outside Diameter Flat Belts Pulley With 0.5" Bore, Mfg from Carbon Steel and Fitted With a Needle Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $88.34 | 8 wks |
5 - 9 | $71.23 | 8 wks |
10 - 24 | $62.48 | 8 wks |
25 - 49 | $52.69 | 8 wks |
50+ | Request for Quote |
$88.34
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Needle Type |
---|---|
Belt Size | 0.5 |
Bore | 0.5 Inch |
Component Type | Flat Belts |
Hub Projection | 0.125 |
Material | Carbon Steel |
No. Of Teeth | N/A |
Outside Diameter | 1.75 Inch |
Overall Length | 0.875 |
Pitch | N/A |