A 6Z 9-016NAK30

3.05" Outside Diameter V-Belts Pulley With 0.5" Bore, Mfg from Carbon Steel and Fitted With a Needle Bearing
Qty Range Price/Unit Ships Within
1 - 4 $83.01 8 wks
5 - 9 $74.27 8 wks
10 - 24 $69.25 8 wks
25 - 49 $64.2 8 wks
50+ Request for Quote
$83.01

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Needle Type
Belt Size 0.5
Bore 0.5 Inch
Component Type V-Belts
Hub Projection 0.25
Material Carbon Steel
No. Of Teeth N/A
Outside Diameter 3.05 Inch
Overall Length 0.906
Pitch N/A

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team