A 6Z 9-016NAK25

2.5" Outside Diameter V-Belts Pulley With 0.5" Bore, Mfg from Carbon Steel and Fitted With a Needle Bearing
Qty Range Price/Unit Ships Within
1 - 4 $78.07 8 wks
5 - 9 $71.13 8 wks
10 - 24 $66.85 8 wks
25 - 49 $62.7 8 wks
50+ Request for Quote
$78.07

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Needle Type
Belt Size 0.5
Bore 0.5 Inch
Component Type V-Belts
Hub Projection 0.25
Material Carbon Steel
No. Of Teeth N/A
Outside Diameter 2.5 Inch
Overall Length 0.906
Pitch N/A

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team