A 6Z 9-01622XL

1.381" Outside Diameter Timing Pulleys With 0.5" Bore, Mfg from Carbon Steel and Fitted With a Needle Bearing
Qty Range Price/Unit Ships Within
1 - 4 $61.62 8 wks
5 - 9 $55.98 8 wks
10 - 24 $52.09 8 wks
25 - 49 $48.35 8 wks
50+ Request for Quote
$61.62

Availability: 21 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Needle Type
Belt Size N/A
Bore 0.5 Inch
Component Type Timing Pulleys
Hub Projection N/A
Material Carbon Steel
No. Of Teeth 22
Outside Diameter 1.381 Inch
Overall Length 0.75
Pitch 0.2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team