A 6Z 9-016225H
1.334" Outside Diameter Timing Pulleys With 0.5" Bore, Mfg from Carbon Steel and Fitted With a Needle Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $50.94 | 8 wks |
5 - 9 | $44.78 | 8 wks |
10 - 24 | $40.98 | 8 wks |
25 - 49 | $37.21 | 8 wks |
50+ | Request for Quote |
$50.94
Availability: 51 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Needle Type |
---|---|
Belt Size | N/A |
Bore | 0.5 Inch |
Component Type | Timing Pulleys |
Hub Projection | N/A |
Material | Carbon Steel |
No. Of Teeth | 22 |
Outside Diameter | 1.334 Inch |
Overall Length | 0.75 |
Pitch | 5mm (HTD) |