A 6Z 9-008HN14
0.808" Outside Diameter Sprockets Pulley With 0.25" Bore, Mfg from Carbon Steel and Fitted With a Needle Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.28 | 8 wks |
10 - 49 | $14.55 | 8 wks |
50 - 99 | $12.44 | 8 wks |
100 - 249 | $11.46 | 8 wks |
250+ | Request for Quote |
$17.28
Availability: 93 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Needle Type |
---|---|
Belt Size | N/A |
Bore | 0.25 Inch |
Component Type | Sprockets |
Hub Projection | 0.3125 |
Material | Carbon Steel |
No. Of Teeth | 16 |
Outside Diameter | 0.808 Inch |
Overall Length | 0.344 |
Pitch | 0.1475 |