A 6Z 9-008283H
1.023" Outside Diameter Timing Pulleys With 0.25" Bore, Mfg from Carbon Steel and Fitted With a Needle Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.86 | 8 wks |
10 - 49 | $12.23 | 8 wks |
50 - 99 | $10.25 | 8 wks |
100 - 249 | $9.33 | 8 wks |
250+ | Request for Quote |
$14.86
Availability: 57 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Needle Type |
---|---|
Belt Size | N/A |
Bore | 0.25 Inch |
Component Type | Timing Pulleys |
Hub Projection | N/A |
Material | Carbon Steel |
No. Of Teeth | 28 |
Outside Diameter | 1.023 Inch |
Overall Length | 0.5 |
Pitch | 3mm (HTD) |