A 6Z 8-214006
40 Teeth, 0.1875" Bore, 0.167 (Size 21) Pitch ladder chain sprocket
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $9.22 | 8 wks |
| 10 - 24 | $7.64 | 8 wks |
| 25 - 49 | $6.86 | 8 wks |
| 50 - 99 | $6.33 | 8 wks |
| 100+ | Request for Quote |
$9.22
Availability: 6 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| # Grooves (Teeth) | 40 |
|---|---|
| Bore Configuration | Brass Insert & Set Screw |
| Bore Size | 0.1875 Inch |
| Face Width (FW) | 0.065 Inch |
| Hub Dia. (C) | 0.49 Inch |
| Material | Plastic |
| Material Type | Acetal, Black |
| Overall Width (E) | 0.31 Inch |
| Pitch | 0.167 (SIZE 21) |
| Pitch Dia. (P.D.) | 2.125 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities