A 6Z 8-211304
13 Teeth, 0.125" Bore, 0.167 (Size 21) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.50 | 8 wks |
10 - 24 | $7 | 8 wks |
25 - 49 | $6.28 | 8 wks |
50 - 99 | $5.78 | 8 wks |
100+ | Request for Quote |
$8.50
Availability: 27 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 13 |
---|---|
Bore Configuration | Brass Insert & Set Screw |
Bore Size | 0.125 Inch |
Face Width (FW) | 0.065 Inch |
Hub Dia. (C) | 0.37 Inch |
Material | Plastic |
Material Type | Acetal, Black |
Overall Width (E) | 0.31 Inch |
Pitch | 0.167 (SIZE 21) |
Pitch Dia. (P.D.) | 0.697 Inch |