A 6Z 8-194808
48 Teeth, .250" Bore, 0.185 (SIZE 19) Pitch Plastic Ladder Chain Sprocket
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $9.71 | 8 wks |
| 10 - 24 | $8.07 | 8 wks |
| 25 - 49 | $7.28 | 8 wks |
| 50 - 99 | $6.73 | 8 wks |
| 100+ | Request for Quote |
$9.71
Availability: 49 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| # Grooves (Teeth) | 48 |
|---|---|
| Bore Configuration | Brass Insert & Set Screw |
| Bore Size | 0.25 Inch |
| Face Width (FW) | 0.1 Inch |
| Hub Dia. (C) | 0.62 Inch |
| Material | Plastic |
| Material Type | Acetal, Black |
| Overall Width (E) | 0.5 Inch |
| Pitch | 0.185 (SIZE 19) |
| Pitch Dia. (P.D.) | 2.823 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities