A 6Z 8-193608
36 Teeth, .250" Bore, 0.185 (SIZE 19) Pitch Plastic Ladder Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.11 | 8 wks |
10 - 24 | $7.56 | 8 wks |
25 - 49 | $6.79 | 8 wks |
50 - 99 | $6.28 | 9 wks |
100+ | $5.87 | 9 wks |
$9.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 36 |
---|---|
Bore Configuration | Brass Insert & Set Screw |
Bore Size | 0.25 Inch |
Face Width (FW) | 0.1 Inch |
Hub Dia. (C) | 0.62 Inch |
Material | Plastic |
Material Type | Acetal, Black |
Overall Width (E) | 0.5 Inch |
Pitch | 0.185 (SIZE 19) |
Pitch Dia. (P.D.) | 2.118 Inch |