A 6Z 8-183608
36 Teeth, 0.25" Bore, 0.286 (Size 18) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.58 | 8 wks |
10 - 24 | $8.01 | 8 wks |
25 - 49 | $7.21 | 8 wks |
50 - 99 | $6.69 | 8 wks |
100+ | Request for Quote |
$9.58
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 36 |
---|---|
Bore Configuration | Brass Insert & Set Screw |
Bore Size | 0.25 Inch |
Face Width (FW) | 0.1 Inch |
Hub Dia. (C) | 0.625 Inch |
Material | Plastic |
Material Type | Acetal, Black |
Overall Width (E) | 0.5 Inch |
Pitch | 0.286 (SIZE 18) |
Pitch Dia. (P.D.) | 3.278 Inch |