A 6Z 8-182008
20 Teeth, 0.25" Bore, 0.286 (Size 18) Pitch ladder chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.19 | 8 wks |
10 - 24 | $7.63 | 8 wks |
25 - 49 | $6.86 | 8 wks |
50 - 99 | $6.34 | 9 wks |
100+ | $5.93 | 9 wks |
$9.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 20 |
---|---|
Bore Configuration | Brass Insert & Set Screw |
Bore Size | 0.25 Inch |
Face Width (FW) | 0.1 Inch |
Hub Dia. (C) | 0.625 Inch |
Material | Plastic |
Material Type | Acetal, Black |
Overall Width (E) | 0.5 Inch |
Pitch | 0.286 (SIZE 18) |
Pitch Dia. (P.D.) | 1.826 Inch |