A 6Z 8-181406

14 Teeth, 0.1875" Bore, 0.286 (Size 18) Pitch ladder chain sprocket
Qty Range Price/Unit Ships Within
1 - 9 $8.96 8 wks
10 - 24 $7.42 8 wks
25 - 49 $6.66 8 wks
50 - 99 $6.15 9 wks
100+ $5.75 9 wks
$8.96

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Grooves (Teeth) 14
Bore Configuration Brass Insert & Set Screw
Bore Size 0.1875 Inch
Face Width (FW) 0.1 Inch
Hub Dia. (C) 0.625 Inch
Material Plastic
Material Type Acetal, Black
Overall Width (E) 0.5 Inch
Pitch 0.286 (SIZE 18)
Pitch Dia. (P.D.) 1.284 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team