A 6Z 8-143010
30 Teeth, .3125" Bore, 0.353 (SIZE 14) Pitch Plastic Ladder Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.67 | 8 wks |
10 - 24 | $8.09 | 8 wks |
25 - 49 | $7.31 | 8 wks |
50 - 99 | $6.78 | 9 wks |
100+ | $6.36 | 9 wks |
$9.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 30 |
---|---|
Bore Configuration | Brass Insert & Set Screw |
Bore Size | 0.3125 Inch |
Face Width (FW) | 0.17 Inch |
Hub Dia. (C) | 0.75 Inch |
Material | Plastic |
Material Type | Acetal, Black |
Overall Width (E) | 0.57 Inch |
Pitch | 0.353 (SIZE 14) |
Pitch Dia. (P.D.) | 3.377 Inch |