A 6Z 8-141510
15 Teeth, .3125" Bore, 0.353 (SIZE 14) Pitch Plastic Ladder Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.28 | 8 wks |
10 - 24 | $7.73 | 8 wks |
25 - 49 | $6.97 | 8 wks |
50 - 99 | $6.44 | 8 wks |
100+ | Request for Quote |
$9.28
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 15 |
---|---|
Bore Configuration | Brass Insert & Set Screw |
Bore Size | 0.3125 Inch |
Face Width (FW) | 0.17 Inch |
Hub Dia. (C) | 0.75 Inch |
Material | Plastic |
Material Type | Acetal, Black |
Overall Width (E) | 0.57 Inch |
Pitch | 0.353 (SIZE 14) |
Pitch Dia. (P.D.) | 1.698 Inch |