A 6Z 7M251808
6.35mm (#25) Pitch, 18 Grooves, 8mm Bore, Plastic Roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.42 | 8 wks |
25 - 99 | $7.65 | 8 wks |
100 - 249 | $7.12 | 8 wks |
250 - 499 | $6.79 | 8 wks |
500+ | Request for Quote |
$8.42
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 18 |
---|---|
Bore | 8 |
Face Width | 2.8 |
Hub Diameter | 15 |
Material | Plastic |
Material Type | Acetal Resin, White |
Overall Width | 9.5 |
Pitch | 6.35 (#25) |
Pitch Diameter | 36.6 |