A 6Z 7M251606
6.35mm (#25) Pitch, 16 Grooves, 6mm Bore, Plastic Roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.10 | 8 wks |
25 - 99 | $7.37 | 8 wks |
100 - 249 | $6.85 | 8 wks |
250 - 499 | $6.53 | 8 wks |
500+ | Request for Quote |
$8.10
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 16 |
---|---|
Bore | 6 |
Face Width | 2.8 |
Hub Diameter | 15 |
Material | Plastic |
Material Type | Acetal Resin, White |
Overall Width | 9.5 |
Pitch | 6.35 (#25) |
Pitch Diameter | 32.6 |