A 6Z 7M251508
6.35mm (#25) Pitch, 15 Grooves, 8mm Bore, Plastic Roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.29 | 8 wks |
25 - 99 | $6.58 | 8 wks |
100 - 249 | $6.1 | 8 wks |
250 - 499 | $5.82 | 8 wks |
500+ | Request for Quote |
$7.29
Availability: 107 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 15 |
---|---|
Bore | 8 |
Face Width | 2.8 |
Hub Diameter | 15 |
Material | Plastic |
Material Type | Acetal Resin, White |
Overall Width | 9.5 |
Pitch | 6.35 (#25) |
Pitch Diameter | 30.6 |