A 6Z 4-18SF05016

.375" (L) Pitch,18 Teeth, 0.5" Bore, Aluminum Insert & Hub, Polycarbonate Timing Pulley for 0.5" Wide Belt
Qty Range Price/Unit Ships Within
1 - 24 $30.46 8 wks
25 - 99 $25.38 8 wks
100 - 249 $20.79 8 wks
250 - 499 $19.44 8 wks
500+ Request for Quote
$30.46

Availability: 9 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Width 0.5 Inch
Bore Configuration Aluminum Insert & Hub
Bore Size 0.5 Inch
Flange Configuration 1 Flange / With Hub
Material Polycarbonate
No. Of Grooves 18
Outside Diameter 2.119 Inch
Overall Length 1.21
Pitch .375" (L)
Pitch Diameter 2.149 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team