A 6Z 4-12SF07512
.375" (L) Pitch,12 Teeth, 0.375" Bore, Aluminum Insert & Hub, Polycarbonate Timing Pulley for 0.75" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $29.65 | 8 wks |
25 - 99 | $24.71 | 8 wks |
100 - 249 | $18.95 | 8 wks |
250 - 499 | $17.68 | 8 wks |
500+ | Request for Quote |
$29.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.75 Inch |
---|---|
Bore Configuration | Aluminum Insert & Hub |
Bore Size | 0.375 Inch |
Flange Configuration | 1 Flange / With Hub |
Material | Polycarbonate |
No. Of Grooves | 12 |
Outside Diameter | 1.402 Inch |
Overall Length | 1.46 |
Pitch | .375" (L) |
Pitch Diameter | 1.432 Inch |