A 6Z 4-10DF05012
.375" (L) Pitch,10 Teeth, 0.375" Bore, Aluminum Insert & Hub, Polycarbonate Timing Pulley for 0.5" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $31.90 | 8 wks |
25 - 99 | $29 | 8 wks |
100 - 249 | $23.27 | 8 wks |
250 - 499 | $21.15 | 8 wks |
500+ | Request for Quote |
$31.90
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.5 Inch |
---|---|
Bore Configuration | Aluminum Insert & Hub |
Bore Size | 0.375 Inch |
Flange Configuration | 2 Flanges / With Hub |
Material | Polycarbonate |
No. Of Grooves | 10 |
Outside Diameter | 1.164 Inch |
Overall Length | 1.21 |
Pitch | .375" (L) |
Pitch Diameter | 1.194 Inch |