A 6Z 3-34SF03716
.200" (XL) Pitch,34 Teeth, 0.5" Bore, Aluminum Insert, Polycarbonate Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.12 | 6 wks |
25 - 49 | $14.94 | 6 wks |
50 - 99 | $14.05 | 6 wks |
100 - 249 | $13 | 8 wks |
250+ | Request for Quote |
$17.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 Inch |
---|---|
Bore Configuration | Aluminum Insert |
Bore Size | 0.5 Inch |
Flange Configuration | 1 Flange / With Hub |
Material | Polycarbonate |
No. Of Grooves | 34 |
Outside Diameter | 2.145 Inch |
Overall Length | 0.813 |
Pitch | .200" (XL) |
Pitch Diameter | 2.165 Inch |