A 6Z 3-20DF03712

.200" (XL) Pitch,20 Teeth, 0.375" Bore, Aluminum Insert, Polycarbonate Timing Pulley for 0.375" Wide Belt
Qty Range Price/Unit Ships Within
1 - 24 $20.07 8 wks
25 - 49 $17.51 8 wks
50 - 99 $16.46 8 wks
100 - 249 $15.23 8 wks
250+ Request for Quote
$20.07

Availability: 39 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Width 0.375 Inch
Bore Configuration Aluminum Insert
Bore Size 0.375 Inch
Flange Configuration 2 Flanges / With Hub
Material Polycarbonate
No. Of Grooves 20
Outside Diameter 1.253 Inch
Overall Length 0.813
Pitch .200" (XL)
Pitch Diameter 1.273 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team