A 6Z 3-11SF03708
.200" (XL) Pitch,11 Teeth, 0.25" Bore, Aluminum Insert, Polycarbonate Timing Pulley for 0.375" Wide Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.95 | 6 wks |
25 - 49 | $13.03 | 6 wks |
50 - 99 | $12.25 | 6 wks |
100 - 249 | $11.34 | 8 wks |
250+ | Request for Quote |
$14.95
Availability: 31 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 0.375 Inch |
---|---|
Bore Configuration | Aluminum Insert |
Bore Size | 0.25 Inch |
Flange Configuration | 1 Flange / With Hub |
Material | Polycarbonate |
No. Of Grooves | 11 |
Outside Diameter | 0.68 Inch |
Overall Length | 0.813 |
Pitch | .200" (XL) |
Pitch Diameter | 0.7 Inch |