A 6Y77-37

0.375" Pitch, Stainless Steel roller chain
Qty Range Price/Unit Ships Within
1 - 29 $19.80 8 wks
30 - 99 $18.95 8 wks
100 - 299 $17.75 8 wks
300 - 999 $16.81 8 wks
1000+ Request for Quote
$19.80

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Links / Foot 32
Assembly Method Connecting Link
Available Length Priced / Foot Inch
Average Tensile Load (lbs) 1529 lbs
Material Stainless Steel
No. Of Strands 1
Pitch 0.375 Inch
Weight / Foot (lbs) 0.276 lbs
Substitute Part A 6Y77M37

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team