A 6Y 8-37
0.375" Pitch, Stainless steel Steel ladder chain
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.54 | 6 wks |
25 - 99 | $10.46 | 6 wks |
100 - 249 | $9.01 | 6 wks |
250 - 999 | $8.33 | 6 wks |
1000+ | Request for Quote |
$12.54
Availability: 54 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Width | 0.205 |
---|---|
Links Per Foot | 32 |
Material | Stainless Steel, 300 Series |
Outside Width | 0.555 |
Pitch (P) | 0.375 |
Wire Diameter | 0.08 |
Yield Point (lbs) | 80 lbs |
Substitute Part | A 6Y 8M952 |