A 6Y 8-21
0.167" (Size 21) Pitch, Stainless steel ladder chain
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.95 | 11 wks |
| 25 - 99 | $3.93 | 11 wks |
| 100 - 249 | $3.27 | 11 wks |
| 250 - 999 | $2.97 | 11 wks |
| 1000+ | Request for Quote |
$4.95
Availability: 11.48 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Width | 0.08 |
|---|---|
| Links Per Foot | 72 |
| Material | Stainless Steel, 300 Series |
| Outside Width | 0.222 |
| Pitch (P) | 0.167 |
| Wire Diameter | 0.032 |
| Yield Point (lbs) | 18 lbs |
| Substitute Part | A 6Y 8M21 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities