A 6Y 8-19
0.185" (Size 19) Pitch, Stainless steel ladder chain
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.68 | 14 wks |
| 25 - 99 | $3.86 | 14 wks |
| 100 - 249 | $3.35 | 14 wks |
| 250 - 999 | $3.07 | 14 wks |
| 1000+ | Request for Quote |
$4.68
Availability: 111 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Width | 0.12 |
|---|---|
| Links Per Foot | 65 |
| Material | Stainless Steel, 300 Series |
| Outside Width | 0.305 |
| Pitch (P) | 0.185 |
| Wire Diameter | 0.041 |
| Yield Point (lbs) | 30 lbs |
| Substitute Part | A 6Y 8M19 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities