A 6Y 8-17
0.353" (Size 17) Pitch, Stainless steel ladder chain
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.91 | 11 wks |
25 - 99 | $3.08 | 11 wks |
100 - 249 | $2.56 | 11 wks |
250 - 999 | $2.31 | 11 wks |
1000+ | Request for Quote |
$3.91
Availability: 85 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Width | 0.19 |
---|---|
Links Per Foot | 34 |
Material | Stainless Steel, 300 Series |
Outside Width | 0.47 |
Pitch (P) | 0.353 |
Wire Diameter | 0.054 |
Yield Point (lbs) | 50 lbs |