A 6Y 7-MC
0.1475 " Pitch, Priced per Foot: 200 Feet Max. Length, Stainless Steel Roller Chain
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $34.16 | 8 wks |
10 - 24 | $31.81 | 8 wks |
25 - 49 | $28.62 | 8 wks |
50 - 99 | $26.46 | 8 wks |
100+ | Request for Quote |
$34.16
Availability: 1278 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Links / Foot | 81 |
---|---|
Assembly Method | Connecting Link |
Available Length | Priced / Foot Inch |
Average Tensile Load (lbs) | 180 lbs |
Material | Stainless Steel |
No. Of Strands | 1 |
Pitch | 0.1475 Inch |
Weight / Foot (lbs) | 0.035 lbs |