A 6Y 7-M220

0.1475" Pitch, 32.45" Long stainless steel roller chain
Qty Range Price/Unit Ships Within
1 - 4 $157.60 8 wks
5 - 9 $148.61 8 wks
10 - 24 $138.95 8 wks
25 - 49 $128.89 8 wks
50+ Request for Quote
$157.60

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Links / Foot 81
Assembly Method Connecting Link
Available Length 32.45 Inch
Average Tensile Load (lbs) 180 lbs
Material Stainless Steel
No. Of Strands 1
Pitch 0.1475 Inch
Weight / Foot (lbs) 0.035 lbs
Substitute Part A 6Y 7MM220,S7900Y-CH-22

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team