A 6Y 7-M180
0.1475" Pitch, 26.55" Long stainless steel roller chain
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $133.76 | 8 wks |
5 - 9 | $126.07 | 8 wks |
10 - 24 | $117.92 | 8 wks |
25 - 49 | $108.68 | 8 wks |
50+ | Request for Quote |
$133.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Links / Foot | 81 |
---|---|
Assembly Method | Connecting Link |
Available Length | 26.55 Inch |
Average Tensile Load (lbs) | 180 lbs |
Material | Stainless Steel |
No. Of Strands | 1 |
Pitch | 0.1475 Inch |
Weight / Foot (lbs) | 0.035 lbs |
Substitute Part | A 6Y 7MM180,S7900Y-CH-18 |