A 6Y 7-M150
0.1475" Pitch, 22.125" Long stainless steel roller chain
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $115.17 | 8 wks |
5 - 9 | $108.32 | 8 wks |
10 - 24 | $101.14 | 8 wks |
25 - 49 | $93.15 | 8 wks |
50+ | Request for Quote |
$115.17
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Links / Foot | 81 |
---|---|
Assembly Method | Connecting Link |
Available Length | 22.125 Inch |
Average Tensile Load (lbs) | 180 lbs |
Material | Stainless Steel |
No. Of Strands | 1 |
Pitch | 0.1475 Inch |
Weight / Foot (lbs) | 0.035 lbs |
Substitute Part | S7900Y-CH-15,A 6Y 7MM150 |