A 6Y 7-M050
0.1475" Pitch, 7.375" Long stainless steel roller chain
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $45.42 | 8 wks |
5 - 9 | $42.46 | 8 wks |
10 - 24 | $39.28 | 8 wks |
25 - 49 | $36.15 | 8 wks |
50+ | Request for Quote |
$45.42
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Links / Foot | 81 |
---|---|
Assembly Method | Connecting Link |
Available Length | 7.375 Inch |
Average Tensile Load (lbs) | 180 lbs |
Material | Stainless Steel |
No. Of Strands | 1 |
Pitch | 0.1475 Inch |
Weight / Foot (lbs) | 0.035 lbs |
Substitute Part | A 6Y 7MM050,S7900Y-CH-05,A 6Y 7-M050JEFF |