A 6Y 7-25
0.250" Pitch, Stainless Steel roller chain
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 29 | $17.45 | 11 wks |
| 30 - 99 | $16.16 | 11 wks |
| 100 - 299 | $15.02 | 11 wks |
| 300 - 999 | $14.14 | 11 wks |
| 1000+ | Request for Quote |
$17.45
Availability: 182 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Approximate Links / Foot | 48 |
|---|---|
| Assembly Method | Connecting Link |
| Available Length | Priced / Foot Inch |
| Average Tensile Load (lbs) | 700 lbs |
| Material | Stainless Steel |
| No. Of Strands | 1 |
| Pitch | 0.25 Inch |
| Weight / Foot (lbs) | 0.09 lbs |
| Substitute Part | A 6Y 7M25 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities