A 6X 9-044
0.044" Diameter Stainless Steel cable with Nylon Coating
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.50 | 8 wks |
10 - 24 | $7.89 | 8 wks |
25 - 49 | $7.16 | 8 wks |
50 - 99 | $6.67 | 8 wks |
100+ | Request for Quote |
$9.50
Availability: 64 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Breaking Strength (lbs) | 160 lbs |
---|---|
Cable Diameter (O.D.) | 0.044 inch |
Cable Material | Stainless Steel |
Coating Material | Nylon |
Sold In Feet | Multiples of 10 Feet |
Wire Diameter (A) | 0.036 Inch |