A 6X 9-037
0.037" Diameter Stainless Steel cable with Nylon Coating
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.32 | 8 wks |
10 - 24 | $12.92 | 8 wks |
25 - 49 | $11.83 | 8 wks |
50 - 99 | $11.05 | 8 wks |
100+ | Request for Quote |
$15.32
Availability: 100 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Breaking Strength (lbs) | 120 lbs |
---|---|
Cable Diameter (O.D.) | 0.037 inch |
Cable Material | Stainless Steel |
Coating Material | Nylon |
Sold In Feet | Multiples of 10 Feet |
Wire Diameter (A) | 0.031 Inch |